
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-5-HUB-618/818 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Mill Motor Hub Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 618/818 |
Weight |
N/A 91.40 lb |
Dimensional Data
Bore Size (Dimension TB) |
N/A 4.9970 to 4.9985 in |
Size |
N/A 5 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 1 1/4 x 1/2 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 6.500 in180 mm |
Dimension D |
N/A 11.560 in293.62 mm |
Dimension FD |
N/A 15.31 in388.87 mm |
Dimension G1 |
N/A 1.630 in41.40 mm |
Dimension HD |
N/A 9.500 in241.30 mm |
Dimension ID1 |
N/A 6.500 in165.10 mm |
Dimension LTB1 |
N/A 6.000 in152.40 mm |
Dimension TB |
N/A 4.9970 to 4.9985 in126.92 to 126.96 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.310 in7.87 mm |
Cubic inches |
N/A 544.20750 in³ |
Performance Data
Nominal Torque |
N/A 434700 in·lb |
Max. Speed (Unbalanced) |
N/A 2500 rpm |
Max. Speed (Balanced) |
N/A 3750.00 rpm |
Features
Features |
N/A
|
Notes
Notes |
N/A
|