
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-2.5-HUB-406/606/806-MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Mill Motor Hub Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 406/606/806 |
Weight |
N/A 16.00 lb |
Dimensional Data
Bore Size (Dimension TB) |
N/A 2.4980 to 2.4990 in |
Size |
N/A 2 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.250 in85 mm |
Dimension D |
N/A 5.840 in148.34 mm |
Dimension FD |
N/A 8.38 in212.85 mm |
Dimension G1 |
N/A 1.310 in33.27 mm |
Dimension HD |
N/A 4.630 in117.60 mm |
Dimension ID1 |
N/A 3.250 in82.55 mm |
Dimension LTB1 |
N/A 4.000 in101.60 mm |
Dimension TB |
N/A 2.498 to 2.499 in63.45 to 63.47 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.190 in4.83 mm |
Cubic inches |
N/A 64.95381 in³ |
Performance Data
Nominal Torque |
N/A 56700 in·lb |
Max. Speed (Unbalanced) |
N/A 4400 rpm |
Max. Speed (Balanced) |
N/A 6600.00 rpm |
Features
Features |
N/A
|
Notes
Notes |
N/A
|