
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-4-HUB-612/812 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Mill Motor Hub Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 612/812 |
Weight |
N/A 52.04 lb |
Dimensional Data
Bore Size (Dimension TB) |
N/A 3.6230 to 3.6240 in |
Size |
N/A 4 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 3/4 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 5.375 in145 mm |
Dimension D |
N/A 9.250 in234.95 mm |
Dimension FD |
N/A 12.50 in317.50 mm |
Dimension G1 |
N/A 1.750 in44.45 mm |
Dimension HD |
N/A 7.500 in190.50 mm |
Dimension ID1 |
N/A 5.375 in136.53 mm |
Dimension LTB1 |
N/A 5.000 in127.00 mm |
Dimension TB |
N/A 3.623 to 3.624 in92.02 to 92.05 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.250 in6.35 mm |
Cubic inches |
N/A 267.18750 in³ |
Performance Data
Nominal Torque |
N/A 220500 in·lb |
Max. Speed (Unbalanced) |
N/A 3000 rpm |
Max. Speed (Balanced) |
N/A 4500.00 rpm |
Features
Features |
N/A
|
Notes
Notes |
N/A
|