
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-1.5-HUB-602/802 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Mill Motor Hub Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 602/802 |
Weight |
N/A 4.31 lb |
Dimensional Data
Bore Size (Dimension TB) |
N/A 1.7485 to 1.7495 in |
Size |
N/A 1 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in56 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Dimension G1 |
N/A 1.060 in26.92 mm |
Dimension HD |
N/A 3.000 in76.20 mm |
Dimension ID1 |
N/A 2.125 in53.98 mm |
Dimension LTB1 |
N/A 3.000 in76.20 mm |
Dimension TB |
N/A 1.7485 to 1.7495 in44.41 to 44.44 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.130 in3.30 mm |
Cubic inches |
N/A 17.46000 in³ |
Performance Data
Nominal Torque |
N/A 18900 in·lb |
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Features
Features |
N/A
|
Notes
Notes |
N/A
|