
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-3-HUB-608/808 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Mill Motor Hub Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 608/808 |
Weight |
N/A 26.00 lb |
Dimensional Data
Bore Size (Dimension TB) |
N/A 2.9980 to 2.9990 in |
Size |
N/A 3 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 3/4 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in107 mm |
Dimension D |
N/A 6.840 in173.74 mm |
Dimension FD |
N/A 9.44 in239.78 mm |
Dimension G1 |
N/A 1.440 in36.58 mm |
Dimension HD |
N/A 5.630 in143.00 mm |
Dimension ID1 |
N/A 4.000 in101.60 mm |
Dimension LTB1 |
N/A 4.500 in114.30 mm |
Dimension TB |
N/A 2.998 to 2.999 in76.15 to 76.17 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.190 in4.83 mm |
Cubic inches |
N/A 113.79187 in³ |
Performance Data
Nominal Torque |
N/A 94500 in·lb |
Max. Speed (Unbalanced) |
N/A 4000 rpm |
Max. Speed (Balanced) |
N/A 6000.00 rpm |
Features
Features |
N/A
|
Notes
Notes |
N/A
|