
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Unit of Measure
Specifications
Description |
N/A FA-1.5-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A Alloy Steel |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 4.06 lb |
Complete Coupling Weight |
N/A 19.00 lb |
Dimensional Data
Size |
N/A 1 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Height |
N/A 3.00 in |
Width |
N/A 3.000 in |
Length Through Bore (LTB) |
N/A 1.940 in49.28 mm |
Overal Coupling Length (OAL) |
N/A 4.00 in101.60 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in56 mm |
Dimension AD |
N/A 4.750 in120.65 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension HD |
N/A 3.000 in76.20 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.130 in3.30 mm |
Cubic inches |
N/A 17.46000 in³ |
Performance Data
Nominal Torque |
N/A 22700 in·lb2560 N·m |
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Parallel Misalignment |
N/A 0.060 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|