
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Rough Stock Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-2-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 10.32 lb |
Complete Coupling Weight |
N/A 45.00 lb |
Dimensional Data
Size |
N/A 2 |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in53 mm |
Dimension BSE1 |
N/A 0.160 in4.06 mm |
Dimension D |
N/A 4.910 in124.71 mm |
Dimension FD |
N/A 7.00 in177.80 mm |
Dimension HD |
N/A 2.880 in73.15 mm |
Dimension HD1 |
N/A 4.860 in123.44 mm |
Dimension LTB1 |
N/A 2.280 in57.91 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Cubic inches |
N/A 36.82714 in³ |
Performance Data
Nominal Torque |
N/A 31500 in·lb3560 N·m |
Max. Speed (Unbalanced) |
N/A 5000 rpm |
Max. Speed (Balanced) |
N/A 7500.00 rpm |
Parallel Misalignment |
N/A 0.350 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|