
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FA Type (Alloy Steel) Seals ONLY
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA flex hubs, two FA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Note: The FA Type seal is generally included when ordering the FA Type sleeve, and not ordered as a stand alone product.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Features
| Notes
Specifications
Description |
N/A FA-3-SEAL |
Type |
N/A Seals |
Hub Material |
N/A Buna-N |
Style |
N/A Seal |
Color |
N/A Black |
Coupling Type |
N/A Gear |
Weight |
N/A 0.06 lb |
Dimensional Data
Height |
N/A 9.000 in |
Depth |
N/A 1.00 in |
Width |
N/A 12.000 in |
Cubic inches |
N/A 108.00000 in³ |
Features
Features |
N/A
|
Notes
Notes |
N/A
|