
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-3-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Complete Coupling Weight |
N/A 74.40 lb |
Weight |
N/A 19.67 lb |
Dimensional Data
Size |
N/A 3 |
Length thru Bore |
N/A 3.590 in91.19 mm |
Overall Length |
N/A 7.690 in195.33 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.130 in28.00 mm |
Dimension D |
N/A 6.910 in175.51 mm |
Dimension FD |
N/A 9.44 in239.78 mm |
Dimension HD |
N/A 4.250 in107.95 mm |
Dimension W |
N/A 1.750 in44.45 mm |
Center Line to Center Line of Teeth |
N/A 6.000 in152.40 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.19 in4.83 mm |
Cubic inches |
N/A 64.84438 in³ |
Performance Data
Nominal Torque |
N/A 118900.00 in·lb |
Max. Speed (Unbalanced) |
N/A 6800.00 rpm |
Max. Speed (Balanced) |
N/A 10200.00 rpm |
Parallel Misalignment |
N/A 0.052 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|