
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-6-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Complete Coupling Weight |
N/A 538.00 lb |
Weight |
N/A 163.00 lb |
Dimensional Data
Size |
N/A 6 |
Length thru Bore |
N/A 7.410 in188.21 mm |
Overall Length |
N/A 15.130 in384.30 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in101.00 mm |
Dimension D |
N/A 14.000 in355.60 mm |
Dimension FD |
N/A 18.00 in457.20 mm |
Dimension HD |
N/A 8.810 in223.77 mm |
Dimension W |
N/A 2.000 in50.80 mm |
Center Line to Center Line of Teeth |
N/A 12.000 in304.80 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.31 in7.87 mm |
Cubic inches |
N/A 575.13530 in³ |
Performance Data
Nominal Torque |
N/A 952500.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3600.00 rpm |
Max. Speed (Balanced) |
N/A 5400.00 rpm |
Parallel Misalignment |
N/A 0.105 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|