
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Rough Stock Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-3-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 36.00 lb |
Complete Coupling Weight |
N/A 104.00 lb |
Dimensional Data
Bore Size |
N/A 1.440 in37.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in107 mm |
Size |
N/A 3 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Depth |
N/A 7.00 in |
Overall Length |
N/A 10.780 in273.81 mm |
Dimension D |
N/A 6.840 in173.74 mm |
Dimension FD |
N/A 9.44 in239.78 mm |
Dimension HD |
N/A 5.630 in143.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.190 in4.83 mm |
Length Through Bore of Universal Hub (LTB1) |
N/A 7.000 in177.80 mm |
Cubic inches |
N/A 221.87830 in³ |
Performance Data
Nominal Torque |
N/A 94500 in·lb10700 N·m |
Max. Speed (Unbalanced) |
N/A 4000 rpm |
Max. Speed (Balanced) |
N/A 6000.00 rpm |
Parallel Misalignment |
N/A 0.115 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|