
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Rough Stock Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-4.5-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 110.00 lb |
Complete Coupling Weight |
N/A 310.00 lb |
Dimensional Data
Bore Size |
N/A 3 in76 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 6.000 in165 mm |
Size |
N/A 4 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Depth |
N/A 9.00 in |
Overall Length |
N/A 14.630 in371.60 mm |
Dimension D |
N/A 10.380 in263.65 mm |
Dimension FD |
N/A 13.63 in346.20 mm |
Dimension HD |
N/A 8.500 in215.90 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.310 in7.87 mm |
Length Through Bore of Universal Hub (LTB1) |
N/A 9.000 in228.60 mm |
Cubic inches |
N/A 650.25000 in³ |
Performance Data
Nominal Torque |
N/A 302400 in·lb34200 N·m |
Max. Speed (Unbalanced) |
N/A 2700 rpm |
Max. Speed (Balanced) |
N/A 4050.00 rpm |
Parallel Misalignment |
N/A 0.175 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|