
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Rough Stock Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-5.5-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 230.00 lb |
Complete Coupling Weight |
N/A 609.00 lb |
Dimensional Data
Bore Size |
N/A 4 in101.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 7.500 in200 mm |
Size |
N/A 5 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Depth |
N/A 10.500 in |
Overall Length |
N/A 17.720 in450.09 mm |
Dimension D |
N/A 12.72 in323.09 mm |
Dimension FD |
N/A 16.75 in425.45 mm |
Dimension HD |
N/A 10.50 in266.70 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.310 in7.87 mm |
Length Through Bore of Universal Hub (LTB1) |
N/A 10.500 in266.70 mm |
Cubic inches |
N/A 1157.62500 in³ |
Performance Data
Nominal Torque |
N/A 573300 in·lb64800 N·m |
Max. Speed (Unbalanced) |
N/A 2200 rpm |
Max. Speed (Balanced) |
N/A 3300 rpm |
Parallel Misalignment |
N/A 0.220 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|