
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FMM Type Mill Universal Hubs - Rough Stock Bore
The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Unit of Measure
Specifications
Description |
N/A FMM-1.5-HUB-RSB |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 7.60 lb |
Complete Coupling Weight |
N/A 24.00 lb |
Dimensional Data
Bore Size |
N/A 0.690 in18.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in56 mm |
Size |
N/A 1 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Depth |
N/A 4.500 in |
Overall Length |
N/A 6.560 in166.62 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Dimension HD |
N/A 3.000 in76.20 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.130 in3.30 mm |
Length Through Bore of Universal Hub (LTB1) |
N/A 4.500 in114.30 mm |
Cubic inches |
N/A 40.50000 in³ |
Performance Data
Nominal Torque |
N/A 18900 in·lb2140 N·m |
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Parallel Misalignment |
N/A 0.060 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|