
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-4-HUB-2-1/2-5/8X5/16KW |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 45.48 lb |
Complete Coupling Weight |
N/A 185.00 lb |
Dimensional Data
Bore Size |
N/A 2 1/2 in |
Size |
N/A 4 |
Keyway Size (W x D) |
N/A 5/8 x 5/16 in |
Length thru Bore |
N/A 4.750 in120.65 mm |
Overall Length |
N/A 10.130 in257.30 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.250 in107.95 mm |
Dimension D |
N/A 9.250 in234.95 mm |
Dimension FD |
N/A 12.50 in317.50 mm |
Dimension HD |
N/A 5.750 in146.05 mm |
Dimension W |
N/A 2.500 in63.50 mm |
Center Line to Center Line of Teeth |
N/A 8.000 in203.20 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.25 in6.35 mm |
Cubic inches |
N/A 157.04688 in³ |
Performance Data
Nominal Torque |
N/A 283800.00 in·lb |
Max. Speed (Unbalanced) |
N/A 5260.00 rpm |
Max. Speed (Balanced) |
N/A 7890.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Parallel Misalignment |
N/A 0.700 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|