
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FA Type (Alloy Steel) Flex Sleeves (with Seal)
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Unit of Measure
Specifications
Description |
N/A FA-1.5S-SLEEVE-W/SEAL |
Hub Style |
N/A Shrouded Bolt |
Type |
N/A Sleeves |
Material |
N/A Alloy Steel |
Color |
N/A Metallic |
Style |
N/A Alloy Steel Shrouded Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 4.72 lb |
Complete Coupling Weight |
N/A 19.00 lb |
Dimensional Data
Size |
N/A 1 1/2 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.205 in56 mm |
Length thru Bore |
N/A 1.940 in49.28 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension AD |
N/A 4.750 in120.65 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Cubic inches |
N/A 69.84000 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Nominal Torque |
N/A 22700 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.060 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|