
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FA Type (Alloy Steel) Flex Sleeves (with Seal)
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Unit of Measure
Specifications
Description |
N/A FA-6E-SLEEVE-W/SEAL |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Sleeves |
Material |
N/A Alloy Steel |
Color |
N/A Metallic |
Style |
N/A Alloy Steel Exposed Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 92.00 lb |
Complete Coupling Weight |
N/A 650.00 lb |
Dimensional Data
Size |
N/A 6 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 8.858 in225 mm |
Length thru Bore |
N/A 7.410 in188.21 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.31 in7.87 mm |
Dimension AD |
N/A 17.000 in431.80 mm |
Dimension D |
N/A 14.000 in355.60 mm |
Dimension FD |
N/A 18.00 in457.20 mm |
Cubic inches |
N/A 2400.84000 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 2100 rpm |
Max. Speed (Balanced) |
N/A 3150 rpm |
Nominal Torque |
N/A 877100 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.120 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|