
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FA Type (Alloy Steel) Flex Sleeves (with Seal)
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Unit of Measure
Specifications
Description |
N/A FA-7E-SLEEVE-W/SEAL |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Sleeves |
Material |
N/A Alloy Steel |
Color |
N/A Metallic |
Style |
N/A Alloy Steel Exposed Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 131.00 lb |
Complete Coupling Weight |
N/A 950.00 lb |
Dimensional Data
Size |
N/A 7 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 10.039 in255 mm |
Length thru Bore |
N/A 8.690 in220.73 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.38 in9.65 mm |
Dimension AD |
N/A 20.000 in508.00 mm |
Dimension D |
N/A 15.750 in400.05 mm |
Dimension FD |
N/A 20.75 in527.05 mm |
Cubic inches |
N/A 3741.58813 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 2000 rpm |
Max. Speed (Balanced) |
N/A 3000.00 rpm |
Nominal Torque |
N/A 179300.00 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.135 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|