
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A HD4-UJ-SOLIDXSOLID |
Type |
N/A Universal Joints - HD Type |
Material |
N/A Steel |
Style |
N/A Unbored |
Weight |
N/A 0.28 lb |
Color |
N/A Metallic |
Bore Type |
N/A Solid |
Dimensional Data
Size |
N/A HD4 |
Set Screw Size |
N/A No Setscrew |
Outside Diameter |
N/A 0.750 in |
Overall Length |
N/A 2.680 in |
Bore Depth (Dimension C) |
N/A 0.880 in |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
N/A 0.620 in15.00 mm |
Main Pin Height (Dimension E) |
N/A 1.34 in |
Cubic inches |
N/A 1.50750 in³ |