
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment.
• Unequaled bore and torque capacity
• 1.5° of misalignment per gear mesh
• Improved hardware corrosion resistance
• Advanced seal design intensifying contamination resistance
Unit of Measure
Specifications
Description |
N/A CX-5.5-CP-RSBXRSB |
Type |
N/A HercuFlex Gear Continuous Sleeve |
Material |
N/A Steel |
Style |
N/A Sleeve |