Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-2-HUB-20P7-6X2.8KW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 20 mm

Size

N/A 2

Keyway Size (W x D)

N/A 6X2.8 mm

Length thru Bore

N/A 2.44 in

Depth

N/A 2.44 in62 mm

Max. Bore

N/A 3.063 in78 mm

Dimension HD

N/A 4.21 in106.9 mm

Bore Size 

N/A 20 mm

Performance Data

Nominal Torque

N/A 5,067 N·m44,850 in·lb

Max Speed (Unbalanced)

N/A 5000 rpm