
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-2-HUB-5/8-3/16X3/32KW; |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 5/8 in |
Size |
N/A 2 |
Keyway Size (W x D) |
N/A 3/16X3/32 in28X6.4MM mm |
Length thru Bore |
N/A 2.44 in |
Depth |
N/A 2.44 in62 mm |
Max. Bore |
N/A 3.063 in78 mm |
Dimension HD |
N/A 3.29 in83.5 mm |
Dimension L1 |
N/A 4.62 in117.348 mm |
Dimension L2 |
N/A 1.31 in33.274 mm |
Dimension L3 |
N/A 1.88 in47.752 mm |
Dimension TW |
N/A 1 in25.4 mm |