Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-7-HUB-10-2-1/2X7/8KW;

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size 

N/A 10 in

Size

N/A 7

Keyway Size (W x D)

N/A 2-1/2X7/8 in

Length thru Bore

N/A 8.69 in

Depth

N/A 8.69 in220.7 mm

Max. Bore

N/A 11.25 in287 mm

Dimension HD

N/A 14.3 in363.3 mm

Performance Data

Nominal Torque

N/A 1,638,750 in·lb185154 N·m

Max Speed (Unbalanced)

N/A 2000 rpm