Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-5.5-HUB-190MMP7-45X10.4MMKW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 190 mm

Size

N/A 5.5

Keyway Size (W x D)

N/A 45X10.4MM mm

Length thru Bore

N/A 6.91 in

Depth

N/A 6.91 in175.5 mm

Max. Bore

N/A 8.625 in220 mm

Dimension HD

N/A 11.28 in286.5 mm

Bore Size 

N/A 190 mm

Performance Data

Max Speed (Unbalanced)

N/A 2200 rpm