
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Hexact Linear Actuation Method
-
The HLA adjustable pulley can be used in place of the standard “HM” pulley
where an external mechanical control is available. Typical control methods
include hydraulic cylinder, air cylinder, and lever. The adapter nut located on
the end of the HLA pulley will accept a threaded rod or a clevis with cross
pins. The actuator linkage must be on the center line of the pulley, but radial
freedom is required to relieve loads caused by misalignment of the linkage.
Actuation rate (closing the moveable flange) should not exceed
2-1/2 inches per minute.
To specify the correct pulley, simply substitute the HLA prefix for the HM. For example, the Model HLA-7 pulley has the same drive characteristics as the Model HM-7 handw heel-type pulley. Refer to the adjacent chart for dimensional information. A torque arm bracket is NOT required for the HLA drive.
Unit of Measure
Specifications
Description |
N/A HLA-7-1-3/8-PULLEY |
Model |
N/A HLA-7 |
Type |
N/A Adjustable Center - Driver |
Belt Size |
N/A 2926V |
Weight |
N/A 25.00 lb |
UPC Number |
N/A 35866 |
Dimensional Data
Bore Diameter |
N/A 1 3/8 in |
Outside Diameter (Dimension A) |
N/A 10.000 in |
Belt Top Width (Dimension B) |
N/A 1.810 in |
Dimension C |
N/A 0.800 in20.32 mm |
Distance at Min. PD (Dimension D) |
N/A 3.590 in |
Bore Depth (Dimension E) |
N/A 6.000 in |
Max. Opening Distance (Dimension F) |
N/A 10.170 in |
Min. Opening Distance (Dimension G) |
N/A 8.750 in |
Thru Hole (Dimension H) |
N/A 0.390 in |
Distance Across Flats (Dimension I) |
N/A 1.310 in |
Nut Diameter (Dimension J) |
N/A 1.380 in |
Max. Thrust (Dimension K) |
N/A 765.00 lb |
Diameter (Dimension L) |
N/A 3.750 in |
Thread (Dimension M) |
N/A 3/1-10 UNC |
Max. Depth (Dimension N) |
N/A 0.87 in Diameter x 1.44 in |
Flat Length (Dimension P) |
N/A 1.000 in |
Dimension R |
N/A 1.250 in31.75 mm |
Max. Depth (Dimension S) |
N/A 2.500 in |
Cubic inches |
N/A 1017.00000 in³ |