• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Specifications

Description 

N/A C280-COLLAR-W/HDW

Coupling Size

N/A C280

Coupling Type

N/A Jaw

Weight

N/A 1.50 lb

Dimensional Data

Outside Diameter

N/A 7.810 in198.37 mm