
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A C226-HUB-1-1/4-1/4X1/8KW |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray/Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 12.10 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 29.00 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 22.00 lb |
Dimensional Data
Bore Size |
N/A 1 1/4 in |
Coupling |
N/A C226 |
Thread (Dimension T) |
N/A 1/2-13 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 2.750 in69.85 mm |
Outside Diameter |
N/A 5.150 in130.81 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.500 in64.00 mm |
Overall Length of Hub |
N/A 4.250 in107.95 mm |
Dimension CD |
N/A 5.500 in139.70 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension G |
N/A 1.500 in38.10 mm |
Dimension HD |
N/A 4.120 in104.65 mm |
Dimension SL |
N/A 1.380 in35.05 mm |
Cubic inches |
N/A 112.72063 in³ |
Performance Data
Nominal Torque |
N/A 2988.00 in·lb |
Max. Speed |
N/A 4800.00 rpm |
Moment of Inertia WR2 |
N/A 74.000 lb·in² |
Rated HP at 100 rpm |
N/A 4.70 hp |
Rated HP at 1,200 rpm |
N/A 56.40 hp |
Rated HP at 1,800 rpm |
N/A 85.00 hp |
Rated HP at 3,600 rpm |
N/A 169.20 hp |
Spider Performance
Spider Performance |
N/A
|