
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A C276-HUB-1-1/8-1/4X1/8KW |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray/Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 19.80 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 47.00 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 36.00 lb |
Dimensional Data
Bore Size |
N/A 1 1/8 in |
Coupling |
N/A C276 |
Thread (Dimension T) |
N/A 1/2-13 |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore |
N/A 3.120 in79.25 mm |
Outside Diameter |
N/A 6.180 in156.97 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.875 in73 mm |
Overall Length of Hub |
N/A 4.750 in120.65 mm |
Dimension CD |
N/A 6.530 in165.86 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension G |
N/A 1.630 in41.40 mm |
Dimension HD |
N/A 5.00 in127.00 mm |
Dimension SL |
N/A 1.560 in39.62 mm |
Cubic inches |
N/A 181.41390 in³ |
Performance Data
Nominal Torque |
N/A 4716 in·lb |
Max. Speed |
N/A 4200 rpm |
Moment of Inertia WR2 |
N/A 188.000 lb·in² |
Rated HP at 100 rpm |
N/A 7.5 hp |
Rated HP at 1,200 rpm |
N/A 90 hp |
Rated HP at 1,800 rpm |
N/A 135 hp |
Rated HP at 3,600 rpm |
N/A 270 hp |
Spider Performance
Spider Performance |
N/A
|