
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A C285-HUB-70MMH7-20X4.9MMKW |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray/Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 34.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 68 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 87 lb |
Dimensional Data
Bore Size |
N/A 70.00 mm |
Coupling |
N/A C285 |
Keyway Size (W x D) |
N/A 20 x 4.9 mm |
Length thru Bore |
N/A 3.75 in95.25 mm |
Outside Diameter |
N/A 8.500 in215.90 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.250 in32.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.000 in102 mm |
Overall Length of Hub |
N/A 5.380 in136.65 mm |
Dimension CD |
N/A 8.880 in225.55 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension G |
N/A 1.630 in41.40 mm |
Dimension HD |
N/A 6.5 in165.10 mm |
Dimension SL |
N/A 1.750 in44.45 mm |
Cubic inches |
N/A 388.70500 in³ |
Performance Data
Nominal Torque |
N/A 9182.00 in·lb1037.43 N·m |
Max. Speed |
N/A 3200.00 rpm |
Moment of Inertia WR2 |
N/A 642.000 lb·in² |
Rated HP at 100 rpm |
N/A 14.60 hp |
Rated HP at 1,200 rpm |
N/A 175.20 hp |
Rated HP at 1,800 rpm |
N/A 262.00 hp |
Spider Performance
Spider Performance |
N/A
|