• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Specifications

Description 

N/A C226-CUSHION-BRONZE-SET OF 6

Type

N/A Jaw

Coupling Size

N/A C226

Quantity

N/A 6

Material

N/A Bronze

Weight

N/A 2.10 lb

Dimensional Data

Height

N/A 1.313 in

Depth

N/A 0.625 in

Length

N/A 1.375 in

Cubic inches

N/A 1.12836 in³

Dimensional Data of Related Coupling

Overall Length of Hub

N/A 1.313 in33.35 mm