• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Specifications

Description 

N/A C280-CUSHION-HYTREL-SET OF 6

Type

N/A Jaw

Coupling Size

N/A C280

Quantity

N/A 6

Material

N/A Hytrel®

Weight

N/A 0.56 lb

Dimensional Data

Height

N/A 1.875 in

Depth

N/A 0.750 in

Length

N/A 1.500 in

Cubic inches

N/A 2.10938 in³

Dimensional Data of Related Coupling

Overall Length of Hub

N/A 1.875 in47.63 mm