• A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure

Specifications

Description 

N/A C2955-CUSHION-SXB-SET OF 10

Type

N/A Jaw

Coupling Size

N/A C2955

Quantity

N/A 10

Material

N/A SXB (NBR)

Weight

N/A 1.40 lb

Dimensional Data

Height

N/A 2.313 in

Depth

N/A 0.750 in

Length

N/A 1.750 in

Cubic inches

N/A 3.03581 in³

Dimensional Data of Related Coupling

Overall Length of Hub

N/A 2.313 in58.75 mm