
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A C295-HUB-13T-8/16DP-2SS90 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray/Metallic |
Bore Type |
N/A 13T Spline |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 44.00 lb |
Dimensional Data
Coupling |
N/A C295 |
Thread (Dimension T) |
N/A 5/8-11 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 3.75 in95.25 mm |
Dimension HD |
N/A 9.12 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.5 in38.10 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.500 in88.90 mm |
Performance Data
Nominal Torque |
N/A 11340.00 in·lb1281.25 N·m |
Max. Speed |
N/A 2300.00 rpm |
Rated HP at 100 rpm |
N/A 18.00 hp |
Rated HP at 1,200 rpm |
N/A 216.00 hp |
Rated HP at 1,800 rpm |
N/A 324.00 hp |
Spider Performance
Spider Performance |
N/A
|