
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A H4567-HUB-3-1/2-RSB-NKW-N/SS |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Ductile Iron |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Rough Stock Bore |
# of Jaws |
N/A 7 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 282.50 lb |
Dimensional Data
Rough Stock Bore |
N/A 3 1/2 in |
Coupling Size |
N/A H4567 |
Set Screw Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 7.000 in177.80 mm |
Outside Diameter |
N/A 14.500 in368.30 mm |
Dimension HD |
N/A 10.750 in273.05 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 3.500 in88.90 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 7.000 in177.80 mm |
Hub Length |
N/A 10.120 in257.05 mm |
Cubic inches |
N/A 2127.73000 in³ |
Performance Data
Nominal Torque |
N/A 119700.00 in·lb |
Max. Speed |
N/A 1500.00 rpm |
Rated HP at 100 rpm |
N/A 190.00 hp |
Rated HP at 1,200 rpm |
N/A 2280.00 hp |
Spider Performance
Spider Performance |
N/A
|