
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
- Part numbers in this section include all parts: both hubs, sleeves, a cushion set, and collar with hardware.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A H4567-CP-RSBXRSB |
Hub Style |
N/A 3 |
Type |
N/A Unbored |
Material |
N/A Ductile Iron |
Weight |
N/A 575.00 lb |
Style |
N/A Need to define |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Rough Stock Bore |
Connection Type A x B |
N/A Rough Stock Bore x Rough Stock Bore |
# of Jaws |
N/A 7 |
Coupling Type |
N/A Jaw |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Dimensional Data
Rough Stock Bore |
N/A 3 1/2 in |
Coupling Size |
N/A H4567 |
Set Screw Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 7.000 in177.80 mm |
Outside Diameter |
N/A 14.500 in368.30 mm |
Overall Length |
N/A 17.120 in434.85 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 3.500 in88.90 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 7.000 in177.80 mm |
Dimension HD |
N/A 10.750 in273.05 mm |
Cubic inches |
N/A 3599.48000 in³ |
Performance Data
Temperature |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 119700.00 in·lb |
Max. Speed (Unbalanced) |
N/A 1500.00 rpm |
Rated Power at 100 rpm |
N/A 190.00 hp |
Rated HP at 1,200 rpm |
N/A 2280.00 hp |
Rated HP at 875 rpm (Standard Motor) |
N/A 190.00 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 190.00 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 190.00 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 190.00 hp |
Spider Performance
Spider Performance |
N/A
|