
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Specifications
Description |
N/A 1100-SEAL KIT-HORIZONTAL |
Type |
N/A Grid |
Material |
N/A Buna-N |
Style |
N/A Horizontal |
Color |
N/A Black |
Weight |
N/A 0.21 lb |
Dimensional Data
Height |
N/A 8.500 in |
Depth |
N/A 1.00 in |
Width |
N/A 8.000 in |
Cubic inches |
N/A 68.00000 in³ |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1100 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1100T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2100H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1100T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1100H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1100T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2100V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1100T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1100V |