
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A 1170-HUB-200MMH7-45X15MMKW-2SS180 |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Bored |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Finished Bore and Keyway |
Weight |
N/A 305.84 lb |
Dimensional Data
Bore Size |
N/A 200.00 mm |
Lovejoy® Grid Coupling Size |
N/A 1170 |
Set Screw Style Coupling Size (Dimension T) |
N/A M24 x 40 |
Keyway Size (W x D) |
N/A 45 x 15 mm |
Height |
N/A 14.000 in |
Depth |
N/A 0.551 in |
Width |
N/A 14.000 in |
Length thru Bore |
N/A 8.500 in215.90 mm |
Dimension HD |
N/A 14.000 in355.6 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 4.173 in106.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 10.000 in254.00 mm |
Cubic inches |
N/A 1665.99667 in³ |