
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Description |
N/A 1200-HUB-RSB-PH |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Rough Stock Bore |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Rough Stock Bore |
Weight |
N/A 1077.00 lb |
Dimensional Data
Lovejoy® Grid Coupling Size |
N/A 1200 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Height |
N/A 19.600 in |
Length thru Bore |
N/A 11.000 in |
Length thru Bore |
N/A 11.000 in279.40 mm |
Width |
N/A 19.600 in |
Dimension HD |
N/A 19.600 in497.84 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 6.000 in152.40 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 13.000 in330.20 mm |
Cubic inches |
N/A 4225.75155 in³ |