
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Coupling Part Numbers
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A 1060-CVR SET 2PC-HZ IN |
Type |
N/A Grid |
Material |
N/A Aluminum |
Cover Style |
N/A Horizontal |
Weight |
N/A 3.89 lb |
Color |
N/A Silver |
Dimensional Data
Height |
N/A 5.940 in |
Depth |
N/A 3.630 in |
Width |
N/A 5.940 in |
Cubic inches |
N/A 128.07947 in³ |
Dimensional Data of Related Coupling
Outside Diameter |
N/A 5.940 in150.88 mm |
Dimension L (Horizontal Style Cover) |
N/A 3.630 in92.20 mm |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1060 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1060T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2060H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1060T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1060H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1060T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2060V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1060T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1060V |