
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and capable of connecting to the HPTOLink App for monitoring and troubleshooting.
Unit of Measure
Specifications
Engine Power (Hp) |
N/A 80 to 200 |
Max Engine Torque |
N/A 600 lb·ft |
Max Speed Input |
N/A 3200 rpm |
Inlet Pressure |
N/A 400 to 3000 psi |
Weight |
N/A 170 lb |
Engine Housing |
N/A SAE #3 |
Engine Flywheel |
N/A SAE 11.5 |
Overall Length |
N/A 18.0 in |
Useable Shaft Length |
N/A 6.88 in |
Shaft Diameter |
N/A 2.50 in |