
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. The Integral option comes with "plug and play" hydraulics with no need for an external hydraulics system. The clutch comes with the pump, tank, filter, and manifold attached and ready for power. All units are sold with the PT Tech Clutch Controller and capable of connecting to the HPTOLink App for monitoring and troubleshooting.
Unit of Measure
Specifications
Engine Power (Hp) |
N/A 140 to 460 |
Max Engine Torque |
N/A 1825 lb·ft |
Max Speed Input |
N/A 2500 rpm |
Inlet Pressure |
N/A 400 to 3000 psi |
Weight |
N/A 280 lb |
Engine Housing |
N/A SAE #3, #2, & #1 |
Engine Flywheel |
N/A SAE 11.5 & 14 |
Overall Length |
N/A 16.1 in |
Useable Shaft Length |
N/A 6.50 in |
Shaft Diameter |
N/A 2.50 in |