
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Specifications
Engine Power (Hp) |
N/A 320 to 950 |
Max Engine Torque |
N/A 3250 lb·ft |
Max Speed Input |
N/A 2250 rpm |
Inlet Pressure |
N/A 550 to 1000 psi |
Weight |
N/A 1020 lb |
Engine Housing |
N/A SAE #1 & #0 |
Engine Flywheel |
N/A SAE 14 & 18 |
Overall Length |
N/A 30.5 in |
Useable Shaft Length |
N/A 5.12 in |
Shaft Diameter |
N/A 3.94 in |