This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure

Specifications

Engine Power (Hp)

N/A 320 to 950

Max Engine Torque

N/A 3250 lb·ft

Max Speed Input

N/A 2250 rpm

Inlet Pressure

N/A 550 to 1000 psi

Weight

N/A 1020 lb

Engine Housing

N/A SAE #1 & #0

Engine Flywheel

N/A SAE 14 & 18

Overall Length

N/A 30.5 in

Useable Shaft Length

N/A 5.12 in

Shaft Diameter

N/A 3.94 in