This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure

Specifications

Engine Power (Hp)

N/A 800 to 1200

Max Engine Torque

N/A 4550 lb·ft

Max Speed Input

N/A 2250 rpm

Inlet Pressure

N/A 550 to 1000 psi

Weight

N/A 1050 lb

Engine Housing

N/A SAE #1 & #0

Engine Flywheel

N/A SAE 14 & 18

Overall Length

N/A 32.5 in

Useable Shaft Length

N/A 7.00 in

Shaft Diameter

N/A 4.50 in