These long-lasting, heat resistant disc brakes prevent heat checking and fading.
Unit of Measure

Specifications

Torque

N/A 1355 lb·ft

Rotor Weight

N/A 200 lb

Max Pressure

N/A 450 psi

Drum Brake Replacement

N/A 18

Disk Diameter

N/A 5/8 in24 in

Disk Height to Floor

N/A 3/16 in26 in

Disk/Motor Shaft Height to Floor

N/A 7/8 in13 in

Length

N/A 3/8 in29 in

Width Including Adjacent Bolt

N/A 11 in