Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Unit of Measure

Specifications

Description 

N/A BHN-182-24-B-H-45DEG-L=5.81

Weight

N/A 5.8 lb

UPC Number

N/A 0845271050152

Style

N/A BHN

Dimensional Data

XM Face to Face

N/A 5.810 in a1063.jpg