
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Specifications
Description |
N/A RRS225-HUB-32MMH7-10X3.3MMKW |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic/Gray |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 9.12 lb |
Dimensional Data
Bore Size |
N/A 32.00 mm |
Coupling Size |
N/A RRS225 |
Keyway Size (W x D) |
N/A 10 x 3.3 mm |
Length thru Bore |
N/A 2.180 in55.37 mm |
Outside Diameter |
N/A 5.00 in127.00 mm |
Dimension HD |
N/A 4.250 in107.95 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67 mm |
Hub Length |
N/A 3.060 in77.72 mm |
Dimension CD |
N/A 5.620 in142.75 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 76.50000 in³ |
Spider Performance
Spider Performance |
N/A
|