
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Specifications
Description |
N/A RRS150-HUB-5/8-NKW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic/Gray |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 3.00 lb |
Dimensional Data
Bore Size |
N/A 5/8 in |
Coupling Size |
N/A RRS150 |
Thread (Dimension T) |
N/A 3/8-16 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 1.75 in44.45 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Hub Length |
N/A 2.63 in66.80 mm |
Dimension CD |
N/A 4.440 in112.78 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension SL |
N/A 0.620 in15.75 mm |
Cubic inches |
N/A 36.98438 in³ |
Performance Data
Nominal Torque |
N/A 1240.00 in·lb |
Max. Speed |
N/A 3600.00 rpm |
Rated HP at 100 rpm |
N/A 2.00 hp |
Rated HP at 1,200 rpm |
N/A 24.00 hp |
Rated HP at 1,800 rpm |
N/A 35.00 hp |
Rated HP at 3,600 rpm |
N/A 72.00 hp |
Spider Performance
Spider Performance |
N/A
|