
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Specifications
Description |
N/A RRSC190-HUB-3/4-NKW |
Hub Style |
N/A 3 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic/Gray |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 6.00 lb |
Dimensional Data
Bore Size |
N/A 3/4 in |
Coupling Size |
N/A RRSC190 |
Thread (Dimension T) |
N/A 1/2-13 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 1.94 in49.28 mm |
Outside Diameter |
N/A 4.50 in114.30 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Hub Length |
N/A 2.820 in71.63 mm |
Dimension CD |
N/A 5.000 in127.00 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Cubic inches |
N/A 57.10500 in³ |
Performance Data
Nominal Torque |
N/A 1728.00 in·lb |
Max. Speed |
N/A 3600.00 rpm |
Rated HP at 100 rpm |
N/A 2.70 hp |
Rated HP at 1,200 rpm |
N/A 32.40 hp |
Rated HP at 1,800 rpm |
N/A 49.00 hp |
Rated HP at 3,600 rpm |
N/A 97.20 hp |
Spider Performance
Spider Performance |
N/A
|