
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
| Spacer Assembly Contains
| Notes
Specifications
Description |
N/A RRS099/100-SPCR ASSY-BSE=3-1/2 |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N |
Insert Style |
N/A Wrap Type |
Color |
N/A Black |
Weight |
N/A 0.85 lb |
Dimensional Data
Height |
N/A 3.120 in |
Depth |
N/A 3.50 in |
Width |
N/A 3.120 in |
Cubic inches |
N/A 34.07040 in³ |
Dimensional Data of Related Coupling
Coupling Size |
N/A RRS099, RRS100 |
Thread (Dimension T) |
N/A 5/16-18 |
Outside Diameter |
N/A 3.120 in79.25 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.437 in11.00 mm |
Dimension CD |
N/A 3.120 in79.25 mm |
Dimension CL |
N/A 0.120 in3.05 mm |
Spacer Length (Dimension S) |
N/A 3.500 in88.90 mm |
Dimension SL |
N/A 0.440 in11.18 mm |
Performance Data of Related Coupling
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 318 to 417 in·lb |